Home / Products / EK
EK image

EK

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions of single EK enclosures range from 190*190*130 mm to 760*560*250 mm.

PC: IP 66/67; IK 08/09

Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

EKH

Dimensions : 190 x 190 x 30/80/100/130/180 mm

EKJ

Dimensions : 280 x 190 x 30/80/100/130/180 mm

EKM

Dimensions : 280 x 190 x 30/80/100/130/180 mm

EKO

Dimensions : 280 x 280 x 30/80/100/130/180 mm

EKPE, EKPG

Dimensions : 380 x 280 x 30/80/100/130/150/180 mm

EKPK, EKPL

Dimensions : 380 x 280 x 150/180/230 mm

EKT

Dimensions : 560 x 280 x 30/100/130 mm

EKU

Dimensions : 560 x 380 x 30/150/180 mm

EKW

Dimensions : 760 x 560 x 100/150/250 mm

EK - Accessories

Dimensions : x x mm

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox