Piccolo
PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches. PICCOLO range is available in polycarbonate and ABS.
Dimensions range from 110*80*65 mm to 230*140*125 mm.
PC: IP 66/67; IK 08
ABS: IP 66/67; IK 07
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...