Home / Products / Tempo
Tempo image

Tempo

Fibox Tempo enclosures are easy to use because they are designed to save time and money in assembly and installation. Fibox Tempo is fully compatible with the most common enclosures in the market. Large plain cover offers lots of space for printing, labels and switches. Rapid hinges can be installed in seconds, without any tools or screws.

Dimensions range from 95*65*60 mm to 344*289*157 mm.

ABS: IP 65; IK 07; UL 94HB
PC: IP 65; IK 08; UL 94V0

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
TAM 090706
Enclosures

TAM 090706

5814020

Enclosure, ABS, metric knock-outs

Dimensions - 95 x 65 x 60

TA 090706
Enclosures

TA 090706

5814038

Enclosure, ABS

Dimensions - 95 x 65 x 60

TPCM 090706
Enclosures

TPCM 090706

5824020

Enclosure, PC, metric knock-outs

Dimensions - 95 x 65 x 60

TPC 090706
Enclosures

TPC 090706

5824038

Enclosure, PC

Dimensions - 95 x 65 x 60

TAM 111107
Enclosures

TAM 111107

5814021

Enclosure, ABS, metric knock-outs

Dimensions - 110 x 110 x 65

TA111107
Enclosures

TA111107

5814039

Enclosure, ABS

Dimensions - 110 x 110 x 65

TPCM 111107
Enclosures

TPCM 111107

5824021

Enclosure, PC, metric knock-outs

Dimensions - 110 x 110 x 65

TPC 111107
Enclosures

TPC 111107

5824039

Enclosure, PC

Dimensions - 110 x 110 x 65

TAM 131007
Enclosures

TAM 131007

5814022

Enclosure, ABS, metric knock-outs

Dimensions - 130 x 95 x 65

TA131007
Enclosures

TA131007

5814040

Enclosure, ABS

Dimensions - 130 x 95 x 65

TPCM 131007
Enclosures

TPCM 131007

5824022

Enclosure, PC, metric knock-outs

Dimensions - 130 x 95 x 65

TPC 131007
Enclosures

TPC 131007

5824040

Enclosure, PC

Dimensions - 130 x 95 x 65

TAM 131308
Enclosures

TAM 131308

5814023

Enclosure, ABS, metric knock-outs

Dimensions - 130 x 130 x 75

TA131308
Enclosures

TA131308

5814041

Enclosure, ABS

Dimensions - 130 x 130 x 75

TPCM 131308
Enclosures

TPCM 131308

5824023

Enclosure, PC, metric knock-outs

Dimensions - 130 x 130 x 75

TPC 131308
Enclosures

TPC 131308

5824041

Enclosure, PC

Dimensions - 130 x 130 x 75

TA191209
Enclosures

TA191209

5814000

Enclosure, ABS

Dimensions - 187 x 122 x 90

TAM 191209
Enclosures

TAM 191209

5814024

Enclosure, ABS, metric knock-outs

Dimensions - 187 x 122 x 90

TA191213
Enclosures

TA191213

5814050

Enclosure, ABS

Dimensions - 187 x 122 x 134

TAM 191213
Enclosures

TAM 191213

5814062

Enclosure, ABS, metric knock-outs

Dimensions - 187 x 122 x 134

TPC 191209
Enclosures

TPC 191209

5824000

Enclosure, PC

Dimensions - 187 x 122 x 90

TPC 191209T
Enclosures

TPC 191209T

5824005

Enclosure, PC

Dimensions - 187 x 122 x 90

TPCM 191209
Enclosures

TPCM 191209

5824024

Enclosure, PC, metric knock-outs

Dimensions - 187 x 122 x 90

TPCM 191209T
Enclosures

TPCM 191209T

5824029

Enclosure, PC, metric knock-outs

Dimensions - 187 x 122 x 90

TA201610
Enclosures

TA201610

5814001

Enclosure, ABS

Dimensions - 201 x 163 x 99

TAM 201610
Enclosures

TAM 201610

5814025

Enclosure, ABS, metric knock-outs

Dimensions - 201 x 163 x 99

TA201614
Enclosures

TA201614

5814051

Enclosure, ABS

Dimensions - 201 x 163 x 143

TAM 201614
Enclosures

TAM 201614

5814064

Enclosure, ABS, metric knock-outs

Dimensions - 201 x 163 x 143

TPC 201610
Enclosures

TPC 201610

5824001

Enclosure, PC

Dimensions - 201 x 163 x 99

TPC 201610T
Enclosures

TPC 201610T

5824006

Enclosure, PC

Dimensions - 201 x 163 x 99

TPCM 201610
Enclosures

TPCM 201610

5824025

Enclosure, PC, metric knock-outs

Dimensions - 201 x 163 x 99

TPCM 201610T
Enclosures

TPCM 201610T

5824030

Enclosure, PC, metric knock-outs

Dimensions - 201 x 163 x 99

TA241911
Enclosures

TA241911

5814002

Enclosure, ABS

Dimensions - 240 x 191 x 107

TA241915
Enclosures

TA241915

5814052

Enclosure, ABS

Dimensions - 240 x 190 x 152

TPC 241911
Enclosures

TPC 241911

5824002

Enclosure, PC

Dimensions - 240 x 191 x 107

TPC 241911T
Enclosures

TPC 241911T

5824007

Enclosure, PC

Dimensions - 240 x 191 x 107

TA292411
Enclosures

TA292411

5814003

Enclosure, ABS

Dimensions - 289 x 239 x 107

TA292415
Enclosures

TA292415

5814053

Enclosure, ABS

Dimensions - 289 x 239 x 152

TPC 292411
Enclosures

TPC 292411

5824003

Enclosure, PC

Dimensions - 289 x 239 x 107

TPC 292411T
Enclosures

TPC 292411T

5824008

Enclosure, PC

Dimensions - 289 x 239 x 107

TA342912
Enclosures

TA342912

5814004

Enclosure, ABS

Dimensions - 344 x 289 x 117

TA342916
Enclosures

TA342916

5814054

Enclosure, ABS

Dimensions - 344 x 289 x 160

TPC 342912
Enclosures

TPC 342912

5824004

Enclosure, PC

Dimensions - 344 x 289 x 117

TPC 342912T
Enclosures

TPC 342912T

5824009

Enclosure, PC

Dimensions - 344 x 289 x 117

Tempo Accessories
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox