Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
EKOE 180 G-2FSH 9996205
Dimensions 280 x 280 x 180
Dimensions 11.02 x 11.02 x 7.09
Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
- PC : IP65; IK08
Technical data
Product nr : 9996205
Description : Enclosure, PC
Remarks : Grey hinged cover
Package : 4
Unit : Piece
EAN : 6418074053053
SSTL number : 3435840
ETIM : EC000261
Height (mm) : 280
Width (mm) : 280
Depth (mm) : 180
Height (inch) : 11.02
Width (inch) : 11.02
Depth (inch) : 7.09
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011. IEC 62208:2011,EN 61439-3:2012. IEC 61439-3:2012,EN 61439-4:2013. IEC 61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
EKOE 180 G-2FSH
Sample image
Order symbol : EKOE 180 G-2FSH
Product nr : 9996205
Description : Enclosure, PC
Remarks : Grey hinged cover
EAN : 6418074053053
El. number :
- Finland : 3435840
Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 280 | 280 | 180 |
inch : | 11.02 | 11.02 | 7.09 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKOZR |
Extension frame, for enclosures:
(280 x 280 x 50) |
EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 1) |
EKOVT |
Mounting plate, for enclosures:
(238 x 238 x 1) |
MPI EKO 2828 |
Multiperforated plastic mounting plate
(244 x 244 x 4) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_EK |
© Fibox Oy, Data subject to change without notice (printed: )