

EKHA 180 T-2FSH 9996185
Dimensions 190 x 190 x 180.
Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
- PC : IP65; IK08; EN 62208:2011. IEC 62208:2011,EN 61439-3:2012. IEC 61439-3:2012,EN 61439-4:2013. IEC 61439-4:2012
Technical data
Product nr: 9996185
Description: Enclosure. PC
Remarks: Transparent hinged cover
Package: 4
Unit: Piece
EAN: 6418074053190
SSTL number: 3435868
Electric No. Denmark:
Electric No. Sweden:
ETIM: EC000261 Enclosure/Switchgear cabinet (empty)
Height (mm): 190
Width (mm): 190
Depth (mm): 180
Height (inch) : 7.48
Width (inch) : 7.48
Depth (inch) : 7.09
Material: Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Ingress Protection (EN 60529) : IP65;
Impact Resistance (EN 62262) : IK08;
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : 1
UV resistance : UL 508
Flammability Rating : UL 746C 5"
Glow Wire Test (IEC 60695) : 960 °C
NEMA Class :
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
EKHA 180 T-2FSH


Sample image
Order symbol: EKHA 180 T-2FSH
Product nbr: 9996185
Description: Enclosure. PC
Remarks: Transparent hinged cover
EAN: 6418074053190
El. number:
- Finland: 3435868
- Denmark:
- Sweden:
Including: Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

Dimensions: | Height | Width | Depth |
---|---|---|---|
mm: | 190 | 190 | 180 |
inch: | 7.48 | 7.48 | 7.09 |
Materials: | |
---|---|
Material: | Polycarbonate |
Base colour: | RAL 7035 -light grey |
Cover colour: | Clear transparent |
Gasket material: | Polyurethane |
Temperatures: | |
---|---|
Temperature °C (short term):: | -40 … 120 |
Temperature °C (continuous): | -40 … 80 |
Temperature °F (short term): | -40 … 250 |
Temperature °F (continuous): | -40 … 175 |
Accessories: | |
---|---|
EKHVT | Back Panel. for enclosures: (148 x 148 x 1) |
EKV 12 | DIN-35 Mounting rail. for enclosures: (160 x 35 x 1) |
Rating: | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
Electrical insulation: | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815): | 1 |
UV resistance: | UL 508 |
Flammability Rating: | UL 746C 5" |
Glow Wire Test (IEC 695-2-1) °C: | 960 °C |
NEMA Class |
Certificates: | |
---|---|
SGSFIMKO_EK |
© Fibox Oy, Data subject to change without notice (printed: )