Introducing
the new ARCA T

The trusted ARCA series has evolved. Featuring the largest integrated transparent door on the market, the ARCA T is engineered for smarter monitoring, enhanced safety, and seamless efficiency in the most demanding environments.

arca t snippet 2

See ARCA T in action

Experience how the ARCA T combines instant visibility with rugged protection. This UL-certified solution for the global market ensures you never have to choose between seeing your components and keeping them safe.

 

arca-t-video-image

See More. React Faster. Protect Better.

  • IP 66 - no background 389x388
  • -40 - no background - 389x388
  • +80 - no background - 389x388
  • drop - no background - 389x388
  • sun - no background - 389x388
  • lightnig- no background 389x388
  • snowflake - no background389x388
  • lightning- no background389x388
  • signal - no background 389x388

In modern industrial environments, every second counts. The ARCA T allows you to monitor critical components, HMI displays, and status indicators at a glance without ever opening the cabinet. By eliminating unnecessary door openings, you maintain full IP66 and IK09 protection while significantly reducing the risk of electrical shock and downtime.

  • Instant Visibility: Check system status, fuses, and alarms immediately.

  • Uncompromised Safety: Keep the cabinet sealed to protect both equipment and personnel.

  • Operational Efficiency: Streamline maintenance routines with quick visual inspections.

Robust Protection Meets Smarter Design

Unlike traditional steel or GRP cabinets that require separate, glued-in window installations, the ARCA T comes ready for action. Our innovative single-moulded transparent door offers superior impact resistance and a clean, professional aesthetic.

  • UV-Stable Smoked Polycarbonate: Our smoked door prevents yellowing and maintains clarity even under intense sunlight.

  • Corrosion-Free Performance: 100% corrosion resistant, making it the ideal choice for harsh outdoor and industrial settings.

  • Seamless Integration: Fully compatible with the existing ARCA range and accessories.

A closer look at ARCA flexibility

Discover how the ARCA T fits into your workflow, from effortless customization to the wide range of mounting accessories available.

Our leaflet provides you with a concise overview of the entire ARCA range – including detailed information on ARCA T, its variants, and possible applications. 

Setting New Standards in Industrial Monitoring

The ARCA T is the perfect partner for sectors where constant monitoring and high-level protection are equally critical. In the energy transition and green energy sectors, it protects the heart of renewable infrastructure, while in water and waste water management, it provides reliable performance in highly corrosive environments. For factory automation and IoT, the transparent door offers clear visibility for smart control systems and HMI displays. Even in public infrastructure and traffic control, the ARCA T stands as a durable shield for vital networks.

 

Available sizes

While the ARCA T is available in a wide variety of configurations to suit any project, common sizes include the compact 300 x 200 x 150 mm model and the larger 600 x 400 x 210 mm version. You can choose between standard DB3 locks or the ergonomic swinghandle option for enhanced access control. In addition, a separate mounting plate (2 mm galvanized steel) is available for each size.

arca t - sizes - mockup - no background

Complete with standard DB3 lock and transparent door


            ARCA 203015T No MP <br>
            8121020N
Cabinets

ARCA 203015T No MP
8121020N

200 x 300 x 150

Cabinet, PC
Transparent cover, 1-point locking, hinges on the short side, without mountingplate


            ARCA 302015T No MP <br>
            8121002N
Cabinets

ARCA 302015T No MP
8121002N

300 x 200 x 150

Cabinet, PC
Transparent cover, 1-point locking, hinges on the long side, without mountingplate


            ARCA 303021T No MP <br>
            8121005N
Cabinets

ARCA 303021T No MP
8121005N

300 x 300 x 210

Cabinet, PC
Transparent cover, 2-point locking, without mountingplate


            ARCA 304015T No MP <br>
            8121022N
Cabinets

ARCA 304015T No MP
8121022N

300 x 400 x 150

Cabinet, PC
Transparent cover, 2-point locking, hinges on the short side, without mountingplate


            ARCA 304021T No MP <br>
            8121023N
Cabinets

ARCA 304021T No MP
8121023N

300 x 400 x 210

Cabinet, PC
Transparent cover, 2-point locking, hinges on the short side, without mountingplate


            ARCA 403015T No MP <br>
            8121006N
Cabinets

ARCA 403015T No MP
8121006N

400 x 300 x 150

Cabinet, PC
Transparent cover, 2-point locking, hinges on the long side, without mountingplate


            ARCA 403021T No MP <br>
            8121007N
Cabinets

ARCA 403021T No MP
8121007N

400 x 300 x 210

Cabinet, PC
Transparent cover, 2-point locking, hinges on the long side, without mountingplate


            ARCA 404021T No MP <br>
            8121009N
Cabinets

ARCA 404021T No MP
8121009N

400 x 400 x 210

Cabinet, PC
Transparent cover, 2-point locking, without mountingplate


            ARCA 405021T No MP <br>
            8121025N
Cabinets

ARCA 405021T No MP
8121025N

400 x 500 x 210

Cabinet, PC
Transparent cover, 2-point locking, hinges on the short side, without mountingplate


            ARCA 406021T No MP <br>
            8121026N
Cabinets

ARCA 406021T No MP
8121026N

400 x 600 x 210

Cabinet, PC
Transparent cover, 2-point locking, hinges on the short side, without mountingplate


            ARCA 504021T No MP <br>
            8121011N
Cabinets

ARCA 504021T No MP
8121011N

500 x 400 x 210

Cabinet, PC
Transparent cover, 2-point locking, hinges on the long side, without mountingplate


            ARCA 505021T No MP <br>
            8121032N
Cabinets

ARCA 505021T No MP
8121032N

500 x 500 x 210

Cabinet, PC
Transparent cover, 2-point locking, without mountingplate


            ARCA 604021T No MP <br>
            8121012N
Cabinets

ARCA 604021T No MP
8121012N

600 x 400 x 210

Cabinet, PC
Transparent cover, 2-point locking, hinges on the long side, without mountingplate

Complete with swinghandle and transparent door


            ARCA 403015ST No MP <br>
            8121086N
Cabinets

ARCA 403015ST No MP
8121086N

400 x 300 x 150

Cabinet, PC
Transparent cover, Swinghandle, hinges on the long side, without mountingplate


            ARCA 403021ST No MP <br>
            8121087N
Cabinets

ARCA 403021ST No MP
8121087N

400 x 300 x 210

Cabinet, PC
Transparent cover, Swinghandle, hinges on the long side, without mountingplate


            ARCA 404021ST No MP <br>
            8121089N
Cabinets

ARCA 404021ST No MP
8121089N

400 x 400 x 210

Cabinet, PC
Transparent cover, Swinghandle, without mountingplate


            ARCA 405021ST No MP <br>
            8121105N
Cabinets

ARCA 405021ST No MP
8121105N

400 x 500 x 210

Cabinet, PC
Transparent cover, Swinghandle, hinges on the short side, without mountingplate


            ARCA 406021ST No MP <br>
            8121106N
Cabinets

ARCA 406021ST No MP
8121106N

400 x 600 x 210

Cabinet, PC
Transparent cover, Swinghandle, hinges on the short side, without mountingplate


            ARCA 504021ST No MP <br>
            8121091N
Cabinets

ARCA 504021ST No MP
8121091N

500 x 400 x 210

Cabinet, PC
Transparent cover, Swinghandle, hinges on the long side, without mountingplate


            ARCA 505021ST No MP <br>
            8121112N
Cabinets

ARCA 505021ST No MP
8121112N

500 x 500 x 210

Cabinet, PC
Transparent cover, Swinghandle, without mountingplate


            ARCA 604021ST No MP <br>
            8121092N
Cabinets

ARCA 604021ST No MP
8121092N

600 x 400 x 210

Cabinet, PC
Transparent cover, Swinghandle, hinges on the long side, without mountingplate

Ready to Bring Clarity to Your Next Project?

The ARCA T is more than just an enclosure; it’s a window into your system’s performance.
Experience the perfect balance of visibility and industry-leading protection.

Want to know more about the innovation behind the
ARCA T?

Discover the story of how the ARCA transparent door came to life. In our latest article, we take you behind the scenes with the product team at Fibox to explore the customer insights, engineering challenges, and design decisions that shaped this breakthrough solution.


Here we share why transparency has become essential in modern electrical installations, how we achieved superior UV protection without compromising clarity, and what makes the ARCA T different from traditional window solutions.

Contact an expert

Want to discover how our solutions can elevate your project’s performance, clarity, and reliability? Leave your contact details and tell us briefly about your needs. Our experts will get back to you promptly with tailored recommendations designed to move your project forward with confidence.