Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / PRODUCTS / Products / ARCA Accessories
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

APBP66
Cabinets

APBP66

8590134

PVC Back Panel
APBP86
Cabinets

APBP86

8590144

PVC Back Panel
APBP88
Cabinets

APBP88

8590374

PVC Back Panel
APBP108
Cabinets

APBP108

8590154

PVC Back Panel
APBP1010
Cabinets

APBP1010

8590384

PVC Back Panel
APBP1210
Cabinets

APBP1210

8590164

PVC Back Panel
APBP1412
Cabinets

APBP1412

8590174

PVC Back Panel
APBP1614
Cabinets

APBP1614

8590184

PVC Back Panel
APBP1816
Cabinets

APBP1816

8590194

PVC Back Panel
ABP66
Cabinets

ABP66

8592131

Painted Steel Back Panel
ABP86
Cabinets

ABP86

8592141

Painted Steel Back Panel
ABP88
Cabinets

ABP88

8592371

Painted Steel Back Panel
ABP108
Cabinets

ABP108

8592151

Painted Steel Back Panel
ABP1010
Cabinets

ABP1010

8592381

Painted Steel Back Panel
ABP1210
Cabinets

ABP1210

8592161

Painted Steel Back Panel
ABP1412
Cabinets

ABP1412

8592171

Painted Steel Back Panel
ABP1614
Cabinets

ABP1614

8592181

Painted Steel Back Panel
ABP1816
Cabinets

ABP1816

8592191

Painted Steel Back Panel
ALBP66
Cabinets

ALBP66

8592133

Aluminum Back Panel
ALBP86
Cabinets

ALBP86

8592143

Aluminum Back Panel
ALBP88
Cabinets

ALBP88

8592373

Aluminum Back Panel
ALBP108
Cabinets

ALBP108

8592153

Aluminum Back Panel
ALBP1210
Cabinets

ALBP1210

8592163

Aluminum Back Panel
ALBP1010
Cabinets

ALBP1010

8592383

Aluminum Back Panel
ALBP1412
Cabinets

ALBP1412

8592173

Aluminum Back Panel
ALBP1614
Cabinets

ALBP1614

8592183

Aluminum Back Panel
ALBP1816
Cabinets

ALBP1816

8592193

Aluminum Back Panel
ADFP66
Cabinets

ADFP66

8592135

Dead Front Panel w/ screws
ADFP86
Cabinets

ADFP86

8592145

Dead Front Panel w/ screws
ADFP88
Cabinets

ADFP88

8592375

Dead Front Panel w/ screws
ADFP108
Cabinets

ADFP108

8592155

Dead Front Panel w/ screws
ADFP1010
Cabinets

ADFP1010

8592385

Dead Front Panel w/ screws
ADFP1210
Cabinets

ADFP1210

8592165

Dead Front Panel w/ screws
ADFP1412
Cabinets

ADFP1412

8592175

Dead Front Panel w/ screws
ADFP1614
Cabinets

ADFP1614

8592185

Dead Front Panel w/ screws
ADFP1816
Cabinets

ADFP1816

8592195

Dead Front Panel w/ screws
AMFK
Cabinets

AMFK

8610005

Mounting Foot Kit - ARCA
AVBK3
Cabinets

AVBK3

8610010

Back Panel Kit - 3" Base
AVBK4
Cabinets

AVBK4

8610011

Back Panel Kit - 4" base
AVBK5
Cabinets

AVBK5

8610012

Back Panel Kit - 5" Base
AVBK6
Cabinets

AVBK6

8610013

Back Panel Kit - 6" Base
ASPK66
Cabinets

ASPK66

8612020

Swing Panel Kit incl. Panel
ASPK86
Cabinets

ASPK86

8612021

Swing Panel Kit incl. Panel
ASPK88
Cabinets

ASPK88

8612025

Swing Panel Kit incl. Panel
ASPK108
Cabinets

ASPK108

8612022

Swing Panel Kit incl. Panel
ASPK1210
Cabinets

ASPK1210

8612023

Swing Panel Kit incl. Panel
ASPK1412
Cabinets

ASPK1412

8612024

Swing Panel Kit incl. Panel
ASPK1614
Cabinets

ASPK1614

8612027

Swing Panel Kit incl. Panel
ASPK1816
Cabinets

ASPK1816

8612028

Swing Panel Kit incl. Panel
ASPHK6
Cabinets

ASPHK6

8612030

Swing Panel Kit w/o Panel
ASPHK8
Cabinets

ASPHK8

8612031

Swing Panel Kit w/o Panel
ASPHK10
Cabinets

ASPHK10

8612032

Swing Panel Kit w/o Panel
ASPHK12
Cabinets

ASPHK12

8612033

Swing Panel Kit w/o Panel
ASPHK14
Cabinets

ASPHK14

8612034

Swing Panel Kit w/o Panel
ASPHK16
Cabinets

ASPHK16

8612037

Swing Panel Kit w/o Panel
AMFL6
Cabinets

AMFL6

8612262

6" Mounting Flange Set
AMFL8
Cabinets

AMFL8

8612263

8" Mounting Flange Set
AMFL10
Cabinets

AMFL10

8612264

10" Mounting Flange Set
AMFL12
Cabinets

AMFL12

8612265

12" Mounting Flange Set
AMFL14
Cabinets

AMFL14

8612266

14" Mounting Flange Set
AMFL16
Cabinets

AMFL16

8612267

16" Mounting Flange Set
ABP2016
Cabinets

ABP2016

8592531

Painted Steel Back Panel
ABP2420
Cabinets

ABP2420

8592541

Painted Steel Back Panel
ABP2424
Cabinets

ABP2424

8592551

Painted Steel Back Panel

ARCA Accessories

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox