Home / Products / P 2526
Euronord P image

Euronord P

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate, ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions range from 80x75x55 mm to 406*401*120 mm

P: IP 66; IK 08

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
P 252612
Enclosures

P 252612

7094370

Enclosure, polyester

Dimensions - 250 x 255 x 120

P 2526 Accessories

PRH 2526
Enclosures

PRH 2526

9821007

DIN-35 Mounting rail, for enclosures:
MRS 28541
Enclosures

MRS 28541

7028541

Wall fastening lug (2 pcs), for enclosures:
PM 2526
Enclosures

PM 2526

9823009

Mounting plate, for enclosures:
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox