Home / Products / P 1626
Euronord P image

Euronord P

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate, ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions range from 80x75x55 mm to 406*401*120 mm

P: IP 66; IK 08

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
P 162609
Enclosures

P 162609

7094300

Enclosure, polyester

Dimensions - 160 x 260 x 90

P 1626 Accessories

PM 1626
Enclosures

PM 1626

9823007

Mounting plate, for enclosures:
ARH 26
Enclosures

ARH 26

9822011

DIN-35 Mounting rail, for enclosures:
MRS 28541
Enclosures

MRS 28541

7028541

Wall fastening lug (2 pcs), for enclosures:
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox