Home / Products / UL PC 2819
UL SOLID image

UL SOLID

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate with either screw or hinge covers.
View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 800 mm

Width (mm)

30 mm 800 mm

Depth (mm)

1 mm 600 mm
Filters
UL PC 2819 13 G
Enclosures

UL PC 2819 13 G

5320360

UL Enclosure, PC
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 280 x 190 x 130

UL PC 2819 18 G

UL PC 2819 18 G

5320370

UL Enclosure, PC

Dimensions - 280 x 190 x 180

UL PC 2819 13 T

UL PC 2819 13 T

5320060

UL Enclosure, PC

Dimensions - 280 x 190 x 130

UL PC 2819 18 T

UL PC 2819 18 T

5320070

UL Enclosure, PC

Dimensions - 280 x 190 x 180

UL PC 2819 Accessories

Latest Articles

See all articles
featured image for post: Fibox Korea celebrates 30 years
Tags missing
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...