Home / Products / UL PC H
UL PICCOLO image

UL PICCOLO

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches
View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
UL PC H 95 G

UL PC H 95 G

8714315

UL Enclosure, PC

Dimensions - 170 x 140 x 95

UL PC H 95 T
Enclosures

UL PC H 95 T

8714015

UL Enclosure, PC

Dimensions - 170 x 140 x 95

UL PC H Accessories
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox