Home / Products / PICCOLO B
Piccolo image

Piccolo

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches. PICCOLO range is available in polycarbonate and ABS.

Dimensions range from 110*80*65 mm to 230*140*125 mm.

PC: IP 66/67; IK 08
ABS: IP 66/67; IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
PC B 65 G
Enclosures

PC B 65 G

8724303

Enclosure, PC
Aesthetic design maximizing installation space – easy installatio

Dimensions - 110 x 80 x 65

PC B 85 G
Enclosures

PC B 85 G

8724304

Enclosure, PC

Dimensions - 110 x 80 x 85

PC B 65 T
Enclosures

PC B 65 T

8724003

Enclosure, PC

Dimensions - 110 x 80 x 65

PC B 85 T
Enclosures

PC B 85 T

8724004

Enclosure, PC

Dimensions - 110 x 80 x 85

ABS B 65 G
Enclosures

ABS B 65 G

8784303

Enclosure, ABS

Dimensions - 110 x 80 x 65

ABS B 85 G
Enclosures

ABS B 85 G

8784304

Enclosure, ABS

Dimensions - 110 x 80 x 85

PICCOLO B Accessories

B-MP
Enclosures

B-MP

8524060

Mounting plate, for enclosures:
B-3
Enclosures

B-3

8524030
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox