Home / Products / JB Accessories
JB image

JB

Fibox JB electrical junction boxes are designed for indoor and outdoor use.
Enclosures are maintenance free and corrosion resistant.
Aesthetic design maximizing installation space – easy installation.
Membrane entries allow flexible cable entry options.

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
Accessories

8600650

Dimensions - 90 x 10 x 20

Accessories

8600346

Dimensions - 20 x 20 x 20

Accessories

8600652

Dimensions - 5 x 5 x 10

Accessories

7016402

Dimensions - 36 x 28 x 28

JB Accessories Accessories
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox