Home / Products / Polyamide cable glands
Cable management image

Cable management

Fibox has excellent selection of cable glands, membrane glands, flanges and cable entry solutions to easily manage cables with high IP rating. View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
GPA M12
Accessories

GPA M12

7016400

Cable gland (IP 68 - 5 bar), M12x1,5

Dimensions - 31 x 17 x 17

GPA M16
Accessories

GPA M16

7016401

Cable gland (IP 68 - 5 bar), M16x1,5

Dimensions - 36 x 23 x 23

GPA M20
Accessories

GPA M20

7016402

Cable gland (IP 68 - 5 bar), M20x1,5

Dimensions - 36 x 28 x 28

GPA M25
Accessories

GPA M25

7016403

Cable gland (IP 68 - 5 bar), M25x1,5

Dimensions - 43 x 33 x 33

GPA M32
Accessories

GPA M32

7016404

Cable gland (IP 68 - 5 bar), M32x1,5

Dimensions - 50 x 42 x 42

GPA M40
Accessories

GPA M40

7016405

Cable gland (IP 68 - 5 bar), M40x1,5

Dimensions - 51 x 53 x 53

GPA M50
Accessories

GPA M50

7016406

Cable gland (IP 68 - 5 bar), M50x1,5

Dimensions - 62 x 64 x 64

GPA M63
Accessories

GPA M63

7016407

Cable gland (IP 68 - 5 bar), M63x1,5

Dimensions - 66 x 79 x 79

GPA M12-L
Accessories

GPA M12-L

7016533

Cable gland (IP 68 - 5 bar), M12x1,5

Dimensions - 38 x 17 x 17

GPA M16-L
Accessories

GPA M16-L

7016534

Cable gland (IP 68 - 5 bar), M16x1,5

Dimensions - 43 x 23 x 23

GPA M20-L
Accessories

GPA M20-L

7016535

Cable gland (IP 68 - 5 bar), M20x1,5

Dimensions - 43 x 28 x 28

GPA M25-L
Accessories

GPA M25-L

7016536

Cable gland (IP 68 - 5 bar), M25x1,5

Dimensions - 50 x 33 x 33

GPA M32-L
Accessories

GPA M32-L

7016537

Cable gland (IP 68 - 5 bar), M32x1,5

Dimensions - 55 x 42 x 42

GPA M40-L
Accessories

GPA M40-L

7016538

Cable gland (IP 68 - 5 bar), M40x1,5

Dimensions - 59 x 53 x 53

GPA M50-L
Accessories

GPA M50-L

7016539

Cable gland (IP 68 - 5 bar), M50x1,5

Dimensions - 68 x 64 x 64

GPA M63-L
Accessories

GPA M63-L

7016540

Cable gland (IP 68 - 5 bar), M63x1,5

Dimensions - 72 x 79 x 79

GPA M12-B
Accessories

GPA M12-B

7016408

Hexagonal lock nut

Dimensions - 5 x 20 x 20

GPA M16-B
Accessories

GPA M16-B

7016409

Hexagonal lock nut

Dimensions - 5 x 25 x 25

GPA M20-B
Accessories

GPA M20-B

7016410

Hexagonal lock nut

Dimensions - 6 x 31 x 31

GPA M25-B
Accessories

GPA M25-B

7016411

Hexagonal lock nut

Dimensions - 6 x 37 x 37

GPA M32-B
Accessories

GPA M32-B

7016412

Hexagonal lock nut

Dimensions - 7 x 47 x 47

GPA M40-B
Accessories

GPA M40-B

7016413

Hexagonal lock nut

Dimensions - 7 x 58 x 58

GPA M50-B
Accessories

GPA M50-B

7016414

Hexagonal lock nut

Dimensions - 8 x 69 x 69

GPA M63-B
Accessories

GPA M63-B

7016415

Hexagonal lock nut

Dimensions - 8 x 87 x 87

Polyamide cable glands Accessories
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox