Home / Products / Membrane flange plates
Cable management image

Cable management

Fibox has excellent selection of cable glands, membrane glands, flanges and cable entry solutions to easily manage cables with high IP rating. View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
FMF 10 Set
Accessories

FMF 10 Set

3576150

Suitable for flange size 1, IP65

Dimensions - 48 x 138 x 13

FMF 3 Set
Accessories

FMF 3 Set

3576151

Suitable for flange size 2, IP65

Dimensions - 82 x 214 x 20

FMF 17 Set
Accessories

FMF 17 Set

3576152

Suitable for flange size 2, IP55

Dimensions - 84 x 216 x 24

FMF 25 Set
Accessories

FMF 25 Set

3576153

Suitable for flange size 2, IP55/65

Dimensions - 84 x 216 x 25

FMF 50 Set
Accessories

FMF 50 Set

3576155

Suitable for flange size 2, IP65

Dimensions - 84 x 216 x 25

FCE 2x64 Set
Accessories

FCE 2x64 Set

3576157

Suitable for flange size 2, IP44

Dimensions - 94 x 216 x 39

FMF 35 Set
Accessories

FMF 35 Set

3576154

Suitable for flange size 2, IP65

Dimensions - 84 x 216 x 25

FCE 40 Set
Accessories

FCE 40 Set

3576156

Suitable for flange size 1, IP65

Dimensions - 47 x 134 x 56

Membrane flange plates Accessories
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
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox