EK
EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.
Dimensions of single EK enclosures range from 190*190*130 mm to 760*560*250 mm.
PC: IP 66/67; IK 08/09
Application areas
Product material
IP Rating
IK Rating
Dimension filter
Width (mm)
Depth (mm)
No results found
Please try a different search term
EKJB 130 G
2538013
Dimensions - 280 x 190 x 130
EKJB 180 G
2538016
Dimensions - 280 x 190 x 180
EKJB 130 T
2538113
Dimensions - 280 x 190 x 130
EKJB 180 T
2538116
Dimensions - 280 x 190 x 180
JBL12-1
2550005
Dimensions - 280 x 190 x 160
EKJ Accessories
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...