MPI EKJ 2819
3770101
"MPI – THE FUTURE MOUNTING PLATE, 100 % Corrosion Free , Light weight, Quick installation, High impact resistance, Strong heavy load, Radio frequency transparent, Sustainable"
Dimensions - 259 x 164 x 4
Description : Multiperforated plastic mounting plate
Package : 4
Unit : piece
EAN : 6418074316868
SSTL number : 3424692
Electric No. Denmark : 8212098970
Electric No. Sweden : 2507124
ETIM : EC000213
Height (mm) : 259
Width (mm) : 164
Depth (mm) : 4
Height (inch) : 10.2
Width (inch) : 6.46
Depth (inch) : 0.16
Material : ABS
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Halogen free (DIN/VDE 0472, Part 815) : Yes
CAD Drawings
- 3770101_MPI_EKJ_2819.dxf
- 3770101_MPI_EKJ_2819_DIM.dwg
- 3770101_MPI_EKJ_2819.step
Please note, that we need you permission in order for you to view the CAD files.
MPI EKJ 2819
Sample image
Order symbol : MPI EKJ 2819
Product nr : 3770101
Description : Multiperforated plastic mounting plate
EAN : 6418074316868
El. number :
- Finland : 3424692
- Denmark : 8212098970
- Sweden : 2507124
Including : Plastic mountingplate, mounting screws, installation screws
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 259 | 164 | 4 |
| inch : | 10.2 | 6.46 | 0.16 |
| Materials : | |
|---|---|
| Material : | ABS |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...