Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / MCE65
MCE65 image

MCE65

MCE65, the modular component enclosure range from Fibox.

From industrial sockets to command modular units, Fibox MCE65 provides
exceptional protection and weatherproofing.


Fibox MCE65 is constructed from rugged thermoplastic ensuring that
your components are protected regardless of the environment in
which they are installed.

Dimensions range from 127x200x120 mm to 318*663*142 mm

IP 65; IK 08

 

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
MCE65 12M
Enclosures

MCE65 12M

7350003

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 318 x 258 x 142

MCE65 18M
Enclosures

MCE65 18M

7350004

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 259 x 428 x 142

MCE65 24M
Enclosures

MCE65 24M

7350005

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 318 x 383 x 142

MCE65 36M
Enclosures

MCE65 36M

7350006

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 318 x 507 x 142

MCE65 48M
Enclosures

MCE65 48M

7350007

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 318 x 663 x 142

MCE65 4M
Enclosures

MCE65 4M

7350000

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 127 x 200 x 120

MCE65 6M
Enclosures

MCE65 6M

7350001

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 165 x 201 x 120

MCE65 8M
Enclosures

MCE65 8M

7350002

Modular component enclosures
MCE65, the modular component enclosure range from Fibox. From industrial sockets to command modular units, Fibox MCE65 provides exceptional protection and weatherproofing...

Dimensions - 200 x 200 x 120

MCE65 Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...