MC EKJB 281913 T-2FSH 2x9M
2539601
Dimensions - 280 x 190 x 130
Description : Enclosure, PC
Remarks : Transparent cover
Package : 4
EAN : 6418074320308
SSTL number : 3424779
Electric No. Denmark : 8212052929
Electric No. Sweden : 2507755
ETIM : EC002713
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 280
Width (mm) : 190
Depth (mm) : 130
Height (inch) : 11.02
Width (inch) : 7.48
Depth (inch) : 5.12
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 10.387
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
MC EKJB 281913 T-2FSH 2x9M
Sample image
Order symbol : MC EKJB 281913 T-2FSH 2x9M
Product nr : 2539601
Description : Enclosure, PC
Remarks : Transparent cover
EAN : 6418074320308
El. number :
- Finland : 3424779
- Denmark : 8212052929
- Sweden : 2507755
Including : Flanged Base with screws for mounting plate, cover with PUR gasket and polyamide cover screws. DIN rail system included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 280 | 190 | 130 |
| inch : | 11.02 | 7.48 | 5.12 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...