Description : Mounting plate, for enclosures:
Remarks : 280x190x130, 280x190x180
Package : 4
Unit : Piece
EAN : 6418074039750
SSTL number : 3424887
Electric No. Denmark : 8212007819
Electric No. Sweden : 2538303
ETIM : EC000213
Height (mm) : 238
Width (mm) : 158
Depth (mm) : 1.5
Height (inch) : 9.37
Width (inch) : 5.83
Depth (inch) : 0.04
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
- 3770549 EKJVT 10549_B2.dwg
- 3770549 EKJVT 10549_B2.dxf
- EKJVT 1.5.step
- EKJVT 1.5.zip
- 3770549_EKJVT 1.5.step
EKJVT
Sample image
Order symbol : EKJVT
Product nr : 3770549
Description : Mounting plate, for enclosures:
Remarks : 280x190x130, 280x190x180
EAN : 6418074039750
El. number :
- Finland : 3424887
- Denmark : 8212007819
- Sweden : 2538303
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 238 | 158 | 1.5 |
| inch : | 9.37 | 5.83 | 0.04 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...