Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKJ / 2550005
JBL12-1 main image
JBL12-1 main image
JBL12-1 main image
JBL12-1 thumb 1
JBL12-1 thumb 2
JBL12-1 thumb 3

JBL12-1

2550005

Dimensions - 280 x 190 x 160

Download product card

Description : Modular component enclosure, grey screw cover with inspection window, 1x13 modules

EAN : 6418074300140

SSTL number : 3424797

Electric No. Denmark : 8212010602

Electric No. Sweden : 2507763

ETIM : EC002620

Ingress Protection : IP65 | IK08

Height (mm) : 280

Width (mm) : 190

Depth (mm) : 160

Height (inch) : 11.02

Width (inch) : 7.48

Depth (inch) : 6.3

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 21.385

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

JBL12-1

Fibox
2550005_JBL12-1_DIN-RAIL_ENCL-quer_5_72dpi

Sample image

Order symbol : JBL12-1

Product nr : 2550005

Description : Modular component enclosure, grey screw cover with inspection window, 1x13 modules

EAN : 6418074300140

El. number :

  • Finland : 3424797
  • Denmark : 8212010602
  • Sweden : 2507763
Dimensions : Height Width Depth
mm : 280 190 160
inch : 11.02 7.48 6.3
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Not insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...