Description : DIN-35 Mounting rail, for enclosures:
Remarks : 190x190x130-380x190x180
Package : 4
Unit : Piece
EAN : 6418074031969
SSTL number : 3422601
Electric No. Denmark : 8212009707
Electric No. Sweden : 2538315
ETIM : EC001285
Height (mm) : 160
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 6.3
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
CAD Drawings
- 3770647_FIBOX_EK_EKV_12_DIN_35_RAIL.step
Please note, that we need you permission in order for you to view the CAD files.
EKV 12
Sample image
Order symbol : EKV 12
Product nr : 3770647
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 190x190x130-380x190x180
EAN : 6418074031969
El. number :
- Finland : 3422601
- Denmark : 8212009707
- Sweden : 2538315
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 160 | 35 | 7 |
| inch : | 6.3 | 1.38 | 0.28 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...