Description : Hinged cover with inspection window
EAN : 6418074301574
SSTL number : 3424809
Electric No. Denmark : 8212007495
Electric No. Sweden : 2507771
ETIM : EC002620
Ingress Protection : IP65 | IK08
Height (mm) : 280
Width (mm) : 190
Depth (mm) : 55
Height (inch) : 11.02
Width (inch) : 7.48
Depth (inch) : 2.17
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 1.6497
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
JGL12II-1
Sample image
Order symbol : JGL12II-1
Product nr : 2550361
Description : Hinged cover with inspection window
EAN : 6418074301574
El. number :
- Finland : 3424809
- Denmark : 8212007495
- Sweden : 2507771
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 280 | 190 | 55 |
| inch : | 11.02 | 7.48 | 2.17 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...