Skip to content
  
Previous slide
AMFL16 product image 1
Next slide
AMFL16 thumbnail image 1

ARCA JIC / ARCA Accessories / AMFL16

AMFL16 8612267

Technical data
Product:

Product nr : 8612267

Description : 16" Mounting Flange Set

Package : 1

Unit : Piece

EAN : 6418074067708

Ratings :
Product is connected to following catalogues :

ARCA JIC / ARCA Accessories / AMFL16

CAD Files
Contact

AMFL16

Fibox
arca_mounting_flange_set

Sample image

Order symbol : AMFL16

Product nr : 8612267

Description : 16" Mounting Flange Set

EAN : 6418074067708

Dimensions : Height Width Depth
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -