Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / PRODUCTS / TEMPO 1310 / TPC 131007
TPC 131007 main image
TPC 131007 main image
TPC 131007 main image
TPC 131007 thumb 1
TPC 131007 thumb 2
TPC 131007 thumb 3

TPC 131007

5824040

Dimensions - 130 x 95 x 65

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074309563

SSTL number : 3424400

Electric No. Denmark : 8212052055

Electric No. Sweden : 2508725

ETIM : EC000261

Ingress Protection : IP65 | IK07 | IK08

Height (mm) : 130

Width (mm) : 95

Depth (mm) : 65

Height (inch) : 5.12

Width (inch) : 3.74

Depth (inch) : 2.56

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 1.18534

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

Tempo-1310_Combi.gif Download
Certificate FI 40343.pdf Download
MD_TEMPO_PC.pdf Download

CAD Drawings

  • TA1310C.dwg
  • FIBOX_TEMPO_1310C.x_t
  • FIBOX_TEMPO_1310C.zip
  • TA1310B.dwg
  • FIBOX_TEMPO_1310B.x_t
  • FIBOX_TEMPO_1310B.zip
  • 5824040_FIBOX_TEMPO_TPC_131007.step

Please note, that we need you permission in order for you to view the CAD files.

TPC 131007 5824040 Accessories

FP 10674
Enclosures

FP 10674

5510674

Wall fastening lug (2 pcs) incl. screws

TPC 131007

Fibox
5824040_TPC131007_2_72dpi

Sample image

Order symbol : TPC 131007

Product nr : 5824040

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074309563

El. number :

  • Finland : 3424400
  • Denmark : 8212052055
  • Sweden : 2508725
Tempo-1310_Combi
Dimensions : Height Width Depth
mm : 130 95 65
inch : 5.12 3.74 2.56
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
FP 10674 Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40343

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox