Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / PRODUCTS / TEMPO 0907 / TPCM 090706
TPCM 090706 main image
TPCM 090706 main image
TPCM 090706 main image
TPCM 090706 thumb 1
TPCM 090706 thumb 2
TPCM 090706 thumb 3

TPCM 090706

5824020

Dimensions - 95 x 65 x 60

Download product card

Description : Enclosure, PC, metric knock-outs

Remarks : Grey cover

Package : 1

Unit : Piece

EAN : 6418074064929

SSTL number : 3424391

Electric No. Denmark : 8212052178

Electric No. Sweden : 2508717

ETIM : EC000261

Ingress Protection : IP65 | IK07 | IK08

Height (mm) : 95

Width (mm) : 65

Depth (mm) : 60

Height (inch) : 3.74

Width (inch) : 2.56

Depth (inch) : 2.36

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 0.75764

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

Tempo-0907_Combi.gif Download
Certificate FI 40343.pdf Download
MD_TEMPO_PC.pdf Download

CAD Drawings

  • TA0907C.dwg
  • TA0907C.dxf
  • FIBOX_TEMPO_0907C.x_t
  • FIBOX_TEMPO_0907C.zip
  • TA0907B.dwg
  • TA0907B.dxf
  • FIBOX_TEMPO_0907B.x_t
  • FIBOX_TEMPO_0907B.zip
  • 5824020_FIBOX_TEMPO_TPCM_090706.step

Please note, that we need you permission in order for you to view the CAD files.

TPCM 090706 5824020 Accessories

FP 10674
Enclosures

FP 10674

5510674

Wall fastening lug (2 pcs) incl. screws

TPCM 090706

Fibox
5824020_TPCM_090706_enclosure_1_72dpi

Sample image

Order symbol : TPCM 090706

Product nr : 5824020

Description : Enclosure, PC, metric knock-outs

Remarks : Grey cover

EAN : 6418074064929

El. number :

  • Finland : 3424391
  • Denmark : 8212052178
  • Sweden : 2508717

Including : Base with PUR gasket and screws for mounting plate/DIN-rail, cover with polyamide cover screws and plastic hinges.

Tempo-0907_Combi
Dimensions : Height Width Depth
mm : 95 65 60
inch : 3.74 2.56 2.36
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
FP 10674 Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40343

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox