Tempo / TEMPO - Accessories / MP 2924
MP 2924 5518025
Dimensions 265 x 215 x 1.5
Dimensions 10.43 x 8.46 x 0.04
Technical data
Product nr : 5518025
Description : Mounting plate, for enclosures:
Remarks : 289x239x107
Package : 2
Unit : Piece
EAN : 6418074061140
SSTL number : 3435708
Electric No. Denmark : 8212035179
Electric No. Sweden : 2508270
Electric No. Norway : 2500338
ETIM : EC000213
Height (mm) : 265
Width (mm) : 215
Depth (mm) : 1.5
Height (inch) : 10.43
Width (inch) : 8.46
Depth (inch) : 0.04
Material : Galvanized steel
Tempo / TEMPO - Accessories / MP 2924
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MP 2924
Sample image
Order symbol : MP 2924
Product nr : 5518025
Description : Mounting plate, for enclosures:
Remarks : 289x239x107
EAN : 6418074061140
El. number :
- Finland : 3435708
- Denmark : 8212035179
- Sweden : 2508270
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 265 | 215 | 1.5 |
| inch : | 10.43 | 8.46 | 0.04 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )