Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / PRODUCTS / TEMPO 1912 / TPCM 191209
TPCM 191209 main image
TPCM 191209 main image
TPCM 191209 main image
TPCM 191209 thumb 1
TPCM 191209 thumb 2
TPCM 191209 thumb 3

TPCM 191209

5824024

Dimensions - 187 x 122 x 90

Download product card

Description : Enclosure, PC, metric knock-outs

Remarks : Grey cover

Package : 1

Unit : Piece

EAN : 6418074087119

SSTL number : 3424395

Electric No. Denmark : 8212052217

Electric No. Sweden : 2508721

ETIM : EC000261

Ingress Protection : IP65 | IK07 | IK08

Height (mm) : 187

Width (mm) : 122

Depth (mm) : 90

Height (inch) : 7.36

Width (inch) : 4.8

Depth (inch) : 3.54

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 2.37679

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

Tempo-1912_Combi.gif Download
Certificate FI 40343.pdf Download
MD_TEMPO_PC.pdf Download

CAD Drawings

  • TA1912B.dwg
  • TA1912B.dxf
  • FIBOX_TEMPO_1912B.x_t
  • FIBOX_TEMPO_1912B.zip
  • TA1912C.dwg
  • TA1912C.dxf
  • FIBOX_TEMPO_1912C.x_t
  • FIBOX_TEMPO_1912C.zip
  • 5824024_FIBOX_TEMPO_TPCM_191209.step

Please note, that we need you permission in order for you to view the CAD files.

TPCM 191209 5824024 Accessories

MIV 10
Enclosures

MIV 10

5514082

DIN-35 Mounting rail, for enclosures:
MP 1912
Enclosures

MP 1912

5518022

Mounting plate, for enclosures:
DH-3
Enclosures

DH-3

8524032

DIN-35 Mounting rail, for enclosures:
FP 10674
Enclosures

FP 10674

5510674

Wall fastening lug (2 pcs) incl. screws

TPCM 191209

Fibox
5824024_TPCM191209_2_72dpi.jpg

Sample image

Order symbol : TPCM 191209

Product nr : 5824024

Description : Enclosure, PC, metric knock-outs

Remarks : Grey cover

EAN : 6418074087119

El. number :

  • Finland : 3424395
  • Denmark : 8212052217
  • Sweden : 2508721

Including : Base with PUR gasket and screws for mounting plate/DIN-rail, cover with polyamide cover screws and plastic hinges.

Tempo-1912_Combi
Dimensions : Height Width Depth
mm : 187 122 90
inch : 7.36 4.8 3.54
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MIV 10 DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7)
MP 1912 Mounting plate, for enclosures:
(140 x 100 x 1.5)
DH-3 DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7)
FP 10674 Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40343

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox