Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 0812 / 7022581
PCT 081206 main image
PCT 081206 main image
PCT 081206 main image
PCT 081206 thumb 1
PCT 081206 thumb 2
PCT 081206 thumb 3

PCT 081206

7022581

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 80 x 120 x 55

Download product card

Description : Enclosure, PC

Remarks : Clear transparent cover

Package : 8

Unit : Piece

EAN : 6418074003744

SSTL number : 3423528

Electric No. Denmark : 8212002636

Electric No. Sweden : 2508220

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 80

Width (mm) : 120

Depth (mm) : 55

Height (inch) : 3.15

Width (inch) : 4.72

Depth (inch) : 2.17

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 0.9776

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO081206-09%20COMBO.dwg Download
EURO081206-09%20COMBO.pdf Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 081204B.dwg
  • 081202C.dwg
  • 081204B.dxf
  • 081202C.dxf
  • FIBOX_EU081204B.x_t
  • FIBOX_EU081202C.x_t
  • FIBOX_EU081204B.zip
  • FIBOX_EU081202C.zip
  • FIBOX_EU081202C.step
  • FIBOX_EU081204B.step

Please note, that we need you permission in order for you to view the CAD files.

PCT 081206 7022581 Accessories

TRM 0812
Enclosures

TRM 0812

9820009

DIN-15 Mounting rail, for enclosures:
TM 0812
Enclosures

TM 0812

9512012

Mounting plate, for enclosures:
ARH 12
Enclosures

ARH 12

9822001

DIN-35 Mounting rail, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)
TRM 0808
Enclosures

TRM 0808

9820004

DIN-15 Mounting rail, for enclosures:

PCT 081206

Fibox
7022581_PCT_081206_2_72dpi

Sample image

Order symbol : PCT 081206

Product nr : 7022581

Description : Enclosure, PC

Remarks : Clear transparent cover

EAN : 6418074003744

El. number :

  • Finland : 3423528
  • Denmark : 8212002636
  • Sweden : 2508220

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO081206-09 COMBO.dwg
Dimensions : Height Width Depth
mm : 80 120 55
inch : 3.15 4.72 2.17
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
TRM 0812 DIN-15 Mounting rail, for enclosures:
(106 x 15 x 5)
TM 0812 Mounting plate, for enclosures:
(71 x 94 x 1.5)
ARH 12 DIN-35 Mounting rail, for enclosures:
(105 x 35 x 7)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
TRM 0808 DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox