PC 081206
7032580
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.
Dimensions - 80 x 120 x 55
Description : Enclosure, PC
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074003621
SSTL number : 3423428
Electric No. Denmark : 8212002623
Electric No. Sweden : 2536111
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07 | IK08
Height (mm) : 80
Width (mm) : 120
Depth (mm) : 55
Height (inch) : 3.15
Width (inch) : 4.72
Depth (inch) : 2.17
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- 081204B.dwg
- 081202C.dwg
- 081204B.dxf
- 081202C.dxf
- FIBOX_EU081204B.x_t
- FIBOX_EU081202C.x_t
- FIBOX_EU081204B.zip
- FIBOX_EU081202C.zip
- FIBOX_EU081202C.step
- FIBOX_EU081204B.step
Please note, that we need you permission in order for you to view the CAD files.
PC 081206 7032580 Accessories
PC 081206
Sample image
Order symbol : PC 081206
Product nr : 7032580
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074003621
El. number :
- Finland : 3423428
- Denmark : 8212002623
- Sweden : 2536111
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 80 | 120 | 55 |
| inch : | 3.15 | 4.72 | 2.17 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| TRM 0812 |
DIN-15 Mounting rail, for enclosures:
(106 x 15 x 5) |
| TM 0812 |
Mounting plate, for enclosures:
(71 x 94 x 1.5) |
| ARH 12 |
DIN-35 Mounting rail, for enclosures:
(105 x 35 x 7) |
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| TRM 0808 |
DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...