Offering

Sustainability

About Us

Please select your region

Some products are only available in certain regions copy goes here to support the title.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Enclosing Innovations

Fibox is a leader in enclosing solutions, focusing on design and innovation. Based in Finland since 1966, we create robust products that protect power distributions and electronic devices from harsh environments.

default-hero-slider
fibox-default-switchback
default-two-tone-image
88 %

Lorem ipsum

Lorem ipsum dolor sit amet consectetur. Dui neque in elit diam magna maecenas vitae viverra diam.

88

Lorem ipsum

Lorem ipsum dolor sit amet consectetur. Dui neque in elit diam magna maecenas vitae viverra diam.

88 k

Lorem ipsum

Lorem ipsum dolor sit amet consectetur. Dui neque in elit diam magna maecenas vitae viverra diam.

Solutions title

Enclosures & Cabinets

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

Injection Molding

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

Electrical & Automation systems

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

Fibox overall title

Lorem ipsum dolor sit amet consectetur. Eleifend massa leo cras aliquam egestas auctor. Mauris viverra mauris in consectetur.

Lorem ipsum dolor sit amet consectetur. Pellentesque odio tristique rutrum pretium ac sed fringilla sagittis sed. Urna ut mauris proin in ultrices orci rhoncus. Cursus risus in habitasse in tempus suspendisse sit. Pretium eget tortor lectus sapien sit vulputate. Et interdum tellus sed dolor. Urna lacus quam massa phasellus pellentesque risus. Orci mollis mi arcu justo commodo ornare.

fibox-default-switchback
2936be067bfc16ee4f91a37fde30e35812542643-1

INTRODUCING

The ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Lorem ipsum dolor sit amet consectetur. In ipsum dictum consequat mi. Interdum tellus laoreet vitae sodales in arcu purus praesent. Auctor in pretium neque lacus nec convallis viverra consequat cras.
default-testimonial-headshot

Full Name

Role at Company Name

default-testimonial-image
Lorem ipsum dolor sit amet consectetur. In ipsum dictum consequat mi. Interdum tellus laoreet vitae sodales in arcu purus praesent. Auctor in pretium neque lacus nec convallis viverra consequat cras.
headshots__2

Full Name

Role at Company Name

9c6e8ca0f139e9e42873b7be94bbe788a486cd4a

Video title

Lorem ipsum dolor sit amet consectetur. Aliquam urna enim sed scelerisque. Id arcu gravida suspendisse morbi in commodo facilisi sit. Fusce curabitur vitae turpis in euismod ipsum ac. Sodales a vel magna congue eu. Nam malesuada nisl facilisi posuere cursus velit et pellentesque. Lectus in porttitor massa tellus ut augue. Lectus aliquam felis integer id.

video-placeholder-default

Partner with Fibox

Offering

From standard enclosures, through custom-developed housings to fully-tested power- and control- panels, we add value to customers’ solutions while helping to distinguish them from the competition.

sustainability-header

Partner with Fibox

OEM

From standard enclosures, through custom-developed housings to fully-tested power- and control- panels, we add value to customers’ solutions while helping to distinguish them from the competition.

b6f8e6369956ed9f65ac81010f4588e8f56667c3

Partner with Fibox

Panel Builders

From standard enclosures, through custom-developed housings to fully-tested power- and control- panels, we add value to customers’ solutions while helping to distinguish them from the competition.

9c6e8ca0f139e9e42873b7be94bbe788a486cd4a

Partner with Fibox

EMS

From standard enclosures, through custom-developed housings to fully-tested power- and control- panels, we add value to customers’ solutions while helping to distinguish them from the competition.

12f3e4a219a2f475b4cf10cb240c32b7a8b3dc47

Partner with Fibox

Design Consultants

From standard enclosures, through custom-developed housings to fully-tested power- and control- panels, we add value to customers’ solutions while helping to distinguish them from the competition.

57c2c54c91715f73391401f3c4c9e11c61c79149

Partner with Fibox

OEM

From standard enclosures, through custom-developed housings to fully-tested power- and control- panels, we add value to customers’ solutions while helping to distinguish them from the competition.

b6f8e6369956ed9f65ac81010f4588e8f56667c3

Why choose Fibox?

Lorem ipsum dolor sit amet consectetur. Aliquam urna enim sed scelerisque. Id arcu gravida suspendisse morbi in commodo facilisi sit. Fusce curabitur vitae turpis in euismod ipsum ac. Amagna congue eu. Nam malesuada nisl facilisi posuere cursus velit et pellentesque.

icon-placeholder

Value 1 title

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

icon-placeholder

Value 2 title

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

icon-placeholder

Value 3 title

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

Global presence title

Tampere Technology Center
  • Product development
  • Project management
  • Technical support

Rajasilta 6
33880 Lempäälä
Finland

Fibox Sp. z.o. o.
  • Control Panel assembly
  • Wire harness manufacturing
  • ESD assembly
  • Ex assembly approvals
  • Logistics services
  • ISO 9001, ISO 14001, ISO 45001 and  UL 508A certified
  • UL508A control panels

Ul Dzieciola 19
04-988 Warsaw
Poland
Infopl@fibox.com
Tel.+48 22 256 57 88
Tel. +48 22 256 57 77

 

Fibox Shanghai LTD
  • Electrical enclosures
  • Electrical automation systems
  • Engineering plastics

1st Floor, Building 2,
No.1885 Duhui Rd., Minhang District
Shanghai 201108
Tel: 021-64959922

Signpost module title

Sustainability

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

default-signpost-image

Trust
& Security

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

Careers

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

Customer Support

Lorem ipsum dolor sit amet consectetur. Tempor eleifend arcu pharetra lorem. Vulputate est tellus consequat porttitor commodo scelerisque vel blandit id.

default-signpost-image-2

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...