Accueil / Produits / UL PICCOLO
UL PICCOLO image

UL PICCOLO

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches
Voir les accessoires
Filtres Effacer

Domaines d'application

Matériau du produit

Indice de protection

Indice de résistance aux impacts

Tri par dimensions

30 mm 800 mm

Largeur (mm)

30 mm 800 mm

Profondeur (mm)

1 mm 600 mm
Filtres

UL PICCOLO Accessoires