ARCA 405021ST No MP
8121105N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 400 x 500 x 210
Description : Cabinet, PC
Remarks : Transparent cover, Swinghandle, hinges on the short side, without mountingplate
Package : 1
Unit : Piece
EAN : 6418074318848
SSTL number : 3425159
Electric No. Denmark : 8212056336
Electric No. Sweden : 2507053
ETIM : EC000261
Ingress Protection : IP65 | IK09
Height (mm) : 400
Width (mm) : 500
Depth (mm) : 210
Height (inch) : 15.75
Width (inch) : 19.69
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
A1 A3 GWP : 27.8005
GWP Standard : EN15804:2012 + A2:2019
EPD Registration nr : HUB-4865
Third party verification : TRUE
CAD Drawings
- FCX_504018_B.dwg
- 8121105N_FIBOX ARCA IEC 405021_ST.step
- FIBOX ARCA IEC_Cover 405003T.dwg
- 8121105N_FIBOX ARCA IEC 405021_ST.step
Please note, that we need you permission in order for you to view the CAD files.
ARCA 405021ST No MP 8121105N Accessories
ARCA 405021ST No MP
Sample image
Order symbol : ARCA 405021ST No MP
Product nr : 8121105N
Description : Cabinet, PC
Remarks : Transparent cover, Swinghandle, hinges on the short side, without mountingplate
EAN : 6418074318848
El. number :
- Finland : 3425159
- Denmark : 8212056336
- Sweden : 2507053
Including : Cabinet base, door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 500 | 210 |
| inch : | 15.75 | 19.69 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPX ARCA 5040 |
Mounting plate (450x350 mm)
(450 x 350 x 5) |
| MPMP ARCA 5040 |
Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm)
(450 x 350 x 1.5) |
| DSP ARCA HRS |
Door stopper ARCA, horizontal, right, small
(15 x 104 x 16) |
| DRS ARCA 405021 |
DIN rail frame set
(485 x 385 x 35) |
| DSP ARCA HLS |
Door stopper ARCA, horizontal, left, small
(15 x 104 x 16) |
| MPP ARCA 4050 |
Mounting plate perforated (450x350x2 mm - 26x11 mm)
(350 x 450 x 2) |
| MPS ARCA 5040 |
Mounting plate (450x350x2 mm)
(450 x 350 x 2) |
| PMK ARCA 50 |
PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35) |
| IDS ARCA 4050 | Inner door set |
| RCS ARCA 4050 |
Rain canopy set for size 4050
(30 x 500 x 20) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...