Description : Mounting plate (450x350 mm)
Remarks : Isolated, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082671
SSTL number : 3423827
Electric No. Denmark : 8212094521
ETIM : EC000213
Height (mm) : 450
Width (mm) : 350
Depth (mm) : 5
Height (inch) : 17.72
Width (inch) : 13.78
Depth (inch) : 0.2
CAD Drawings
- 8120745_FIBOX_ARCA_IEC_MPX_ARCA_5040.step
Please note, that we need you permission in order for you to view the CAD files.
MPX ARCA 5040
Sample image
Order symbol : MPX ARCA 5040
Product nr : 8120745
Description : Mounting plate (450x350 mm)
Remarks : Isolated, for size 500x400x210
EAN : 6418074082671
El. number :
- Finland : 3423827
- Denmark : 8212094521
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 450 | 350 | 5 |
| inch : | 17.72 | 13.78 | 0.2 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...