Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / En-gb / ARCA 405021
ARCA IEC image

ARCA IEC

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions range from 200 x 300 x 150 mm to 800 x 600 x 300 mm.

PC: IP 66/IP 65; IK 10/IK 09/IK08; EN/IEC 62208, EN/IEC 61439-1-4, UL Types 4, 4X, 12 and 13

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

ARCA 405021
Cabinets

ARCA 405021

8120025

Cabinet, PC
ARCA 405021T
Cabinets

ARCA 405021T

8121025

Cabinet, PC
ARCA 405021S
Cabinets

ARCA 405021S

8120105

Cabinet, PC
ARCA 405021ST
Cabinets

ARCA 405021ST

8121105

Cabinet, PC
ARCA 405021 No MP
Cabinets

ARCA 405021 No MP

8120025N

Cabinet, PC
ARCA 405021W
Cabinets

ARCA 405021W

8120145

Cabinet, PC
ARCA 405021S No MP
Cabinets

ARCA 405021S No MP

8120105N

Cabinet, PC
ARCA 405021T No MP
Cabinets

ARCA 405021T No MP

8121025N

Cabinet, PC
ARCA 405021W No MP
Cabinets

ARCA 405021W No MP

8120145N

Cabinet, PC
ARCA 405021ST No MP
Cabinets

ARCA 405021ST No MP

8121105N

Cabinet, PC

ARCA IEC Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...