Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
ARCA IEC / ARCA 405021 / ARCA 405021ST
ARCA 405021ST 8121105
Dimensions 400 x 500 x 210
Dimensions 15.75 x 19.69 x 8.27
Including : Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
- IP65; IK09
Technical data
Product nr : 8121105
Description : Cabinet, PC
Remarks : Transparent cover, Swinghandle, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074318831
SSTL number : 3425158
Electric No. Sweden : 2507052
ETIM : EC000261
Height (mm) : 400
Width (mm) : 500
Depth (mm) : 210
Height (inch) : 15.75
Width (inch) : 19.69
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
ARCA IEC / ARCA 405021 / ARCA 405021ST
Dimensional Drawings
CAD Files
Catalogues
Contact
Accessories
ARCA 405021ST
Sample image
Order symbol : ARCA 405021ST
Product nr : 8121105
Description : Cabinet, PC
Remarks : Transparent cover, Swinghandle, hinges on the short side
EAN : 6418074318831
El. number :
- Finland : 3425158
- Sweden : 2507052
Including : Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 500 | 210 |
| inch : | 15.75 | 19.69 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPX ARCA 5040 |
Mounting plate (450x350 mm)
(450 x 350 x 5) |
| MPMP ARCA 5040 |
Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm)
(450 x 350 x 1.5) |
| DSP ARCA HRS |
Door stopper ARCA, horizontal, right, small
(15 x 104 x 16) |
| DRS ARCA 405021 |
DIN rail frame set
(485 x 385 x 35) |
| DSP ARCA HLS |
Door stopper ARCA, horizontal, left, small
(15 x 104 x 16) |
| MPP ARCA 4050 |
Mounting plate perforated (450x350x2 mm - 26x11 mm)
(350 x 450 x 2) |
| MPS ARCA 5040 |
Mounting plate (450x350x2 mm)
(450 x 350 x 2) |
| PMK ARCA 50 |
PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35) |
| IDS ARCA 4050 | Inner door set |
| RCS ARCA 4050 |
Rain canopy set for size 4050
(30 x 500 x 20) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )