Description : Rain canopy set for size 4050
Package : 1
Unit : Piece
EAN : 6418074093219
SSTL number : 3424658
Electric No. Denmark : 8212095847
Electric No. Sweden : 2508170
ETIM : EC002620
Height (mm) : 30
Width (mm) : 500
Depth (mm) : 20
Height (inch) : 1.18
Width (inch) : 19.69
Depth (inch) : 0.79
Material : Stainless steel
CAD Drawings
- RCS_ARCA_4050.dwg
- RCS_ARCA_4050.dxf
- RCS_ARCA_4050.step
- RCS_ARCA_4050.x_t
- RCS_ARCA_4050.zip
- 8120944_FIBOX_ARCA_IEC_RCS_ARCA_4050.step
Please note, that we need you permission in order for you to view the CAD files.
RCS ARCA 4050
Sample image
Order symbol : RCS ARCA 4050
Product nr : 8120944
Description : Rain canopy set for size 4050
EAN : 6418074093219
El. number :
- Finland : 3424658
- Denmark : 8212095847
- Sweden : 2508170
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 30 | 500 | 20 |
| inch : | 1.18 | 19.69 | 0.79 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...