Description : DIN rail frame set
Remarks : 2 rows x 22 modules, for size 400x500x210
Package : 1
Unit : Piece
EAN : 6418074083043
SSTL number : 3423889
Electric No. Denmark : 8212094893
Electric No. Sweden : 2500199
ETIM : EC002620
Height (mm) : 485
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 19.09
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Galvanized steel
CAD Drawings
- 8120796_FIBOX_ARCA_IEC_DRS_405021.dxf
- 8120796_FIBOX_ARCA_IEC_DRS_405021.dwg
- 8120796_FIBOX_ARCA_IEC_DRS_405021.step
Please note, that we need you permission in order for you to view the CAD files.
DRS ARCA 405021
Sample image
Order symbol : DRS ARCA 405021
Product nr : 8120796
Description : DIN rail frame set
Remarks : 2 rows x 22 modules, for size 400x500x210
EAN : 6418074083043
El. number :
- Finland : 3423889
- Denmark : 8212094893
- Sweden : 2500199
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 485 | 385 | 35 |
| inch : | 19.09 | 15.16 | 1.38 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...