Produktudbud og services

Om os

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Da / ARCA Accessories
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

Se tilbehør
Filtre Ryd alle

Anvendelsesområder

Produktmateriale

Tæthedsklasse (IP)

Slagstyrke (IK)

Filtrering efter dimensioner

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filtre

Ingen resultater fundet

Please try a different search term

APBP66
Kabinetter

APBP66

8590134

PVC Back Panel
APBP86
Kabinetter

APBP86

8590144

PVC Back Panel
APBP88
Kabinetter

APBP88

8590374

PVC Back Panel
APBP108
Kabinetter

APBP108

8590154

PVC Back Panel
APBP1010
Kabinetter

APBP1010

8590384

PVC Back Panel
APBP1210
Kabinetter

APBP1210

8590164

PVC Back Panel
APBP1412
Kabinetter

APBP1412

8590174

PVC Back Panel
APBP1614
Kabinetter

APBP1614

8590184

PVC Back Panel
APBP1816
Kabinetter

APBP1816

8590194

PVC Back Panel
ABP66
Kabinetter

ABP66

8592131

Painted Steel Back Panel
ABP86
Kabinetter

ABP86

8592141

Painted Steel Back Panel
ABP88
Kabinetter

ABP88

8592371

Painted Steel Back Panel
ABP108
Kabinetter

ABP108

8592151

Painted Steel Back Panel
ABP1010
Kabinetter

ABP1010

8592381

Painted Steel Back Panel
ABP1210
Kabinetter

ABP1210

8592161

Painted Steel Back Panel
ABP1412
Kabinetter

ABP1412

8592171

Painted Steel Back Panel
ABP1614
Kabinetter

ABP1614

8592181

Painted Steel Back Panel
ABP1816
Kabinetter

ABP1816

8592191

Painted Steel Back Panel
ALBP66
Kabinetter

ALBP66

8592133

Aluminum Back Panel
ALBP86
Kabinetter

ALBP86

8592143

Aluminum Back Panel
ALBP88
Kabinetter

ALBP88

8592373

Aluminum Back Panel
ALBP108
Kabinetter

ALBP108

8592153

Aluminum Back Panel
ALBP1210
Kabinetter

ALBP1210

8592163

Aluminum Back Panel
ALBP1010
Kabinetter

ALBP1010

8592383

Aluminum Back Panel
ALBP1412
Kabinetter

ALBP1412

8592173

Aluminum Back Panel
ALBP1614
Kabinetter

ALBP1614

8592183

Aluminum Back Panel
ALBP1816
Kabinetter

ALBP1816

8592193

Aluminum Back Panel
ADFP66
Kabinetter

ADFP66

8592135

Dead Front Panel w/ screws
ADFP86
Kabinetter

ADFP86

8592145

Dead Front Panel w/ screws
ADFP88
Kabinetter

ADFP88

8592375

Dead Front Panel w/ screws
ADFP108
Kabinetter

ADFP108

8592155

Dead Front Panel w/ screws
ADFP1010
Kabinetter

ADFP1010

8592385

Dead Front Panel w/ screws
ADFP1210
Kabinetter

ADFP1210

8592165

Dead Front Panel w/ screws
ADFP1412
Kabinetter

ADFP1412

8592175

Dead Front Panel w/ screws
ADFP1614
Kabinetter

ADFP1614

8592185

Dead Front Panel w/ screws
ADFP1816
Kabinetter

ADFP1816

8592195

Dead Front Panel w/ screws
AMFK
Kabinetter

AMFK

8610005

Mounting Foot Kit - ARCA
AVBK3
Kabinetter

AVBK3

8610010

Back Panel Kit - 3" Base
AVBK4
Kabinetter

AVBK4

8610011

Back Panel Kit - 4" base
AVBK5
Kabinetter

AVBK5

8610012

Back Panel Kit - 5" Base
AVBK6
Kabinetter

AVBK6

8610013

Back Panel Kit - 6" Base
ASPK66
Kabinetter

ASPK66

8612020

Swing Panel Kit incl. Panel
ASPK86
Kabinetter

ASPK86

8612021

Swing Panel Kit incl. Panel
ASPK88
Kabinetter

ASPK88

8612025

Swing Panel Kit incl. Panel
ASPK108
Kabinetter

ASPK108

8612022

Swing Panel Kit incl. Panel
ASPK1210
Kabinetter

ASPK1210

8612023

Swing Panel Kit incl. Panel
ASPK1412
Kabinetter

ASPK1412

8612024

Swing Panel Kit incl. Panel
ASPK1614
Kabinetter

ASPK1614

8612027

Swing Panel Kit incl. Panel
ASPK1816
Kabinetter

ASPK1816

8612028

Swing Panel Kit incl. Panel
ASPHK6
Kabinetter

ASPHK6

8612030

Swing Panel Kit w/o Panel
ASPHK8
Kabinetter

ASPHK8

8612031

Swing Panel Kit w/o Panel
ASPHK10
Kabinetter

ASPHK10

8612032

Swing Panel Kit w/o Panel
ASPHK12
Kabinetter

ASPHK12

8612033

Swing Panel Kit w/o Panel
ASPHK14
Kabinetter

ASPHK14

8612034

Swing Panel Kit w/o Panel
ASPHK16
Kabinetter

ASPHK16

8612037

Swing Panel Kit w/o Panel
AMFL6
Kabinetter

AMFL6

8612262

6" Mounting Flange Set
AMFL8
Kabinetter

AMFL8

8612263

8" Mounting Flange Set
AMFL10
Kabinetter

AMFL10

8612264

10" Mounting Flange Set
AMFL12
Kabinetter

AMFL12

8612265

12" Mounting Flange Set
AMFL14
Kabinetter

AMFL14

8612266

14" Mounting Flange Set
AMFL16
Kabinetter

AMFL16

8612267

16" Mounting Flange Set
ABP2016
Kabinetter

ABP2016

8592531

ABP2420
Kabinetter

ABP2420

8592541

ABP2424
Kabinetter

ABP2424

8592551

ARCA Accessories

Seneste artikler

Se alle artikler
featured image for post: Løsning af udfordringen med synlighed: Introduktion af ARCA's gennemsigtige dør

Produktnyheder

16 mar. 2026

Løsning af udfordringen med synlighed: Introduktion af ARCA's gennemsigtige dør

Hurtigere inspektioner. Mere sikker drift. ...

featured image for post: VI UDSTILLER PÅ AUTOMATIK-MESSEN

Forestillinger

30 aug. 2024

VI UDSTILLER PÅ AUTOMATIK-MESSEN

Den 10. - 12. september løber dette års Automatik-messe af stablen, og som altid står vi klar til at præsentere dig for vores nyeste innovationer og ...

featured image for post: Fibox A/S: 30 år med kapslinger og kabinetter i plast

Virksomhedsnyhede

31 jan. 2024

Fibox A/S: 30 år med kapslinger og kabinetter i plast

I 1991 blev Fibox Oy stiftet. Derefter blev vores forretning udvidet til Frankrig i 1992, til Sverige i 1993, og i januar 1994 blev vores danske salgsorganisation ...