Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / products / Membrane cable glands / FEM-C 27-35
FEM-C 27-35 main image
FEM-C 27-35 thumb 1

FEM-C 27-35

3545095

Dimensions - 61 x 61 x 35

Download product card

Description : Chloroprene Cable gland M50

Remarks : for cable 27-35 mm

Package : 25

Unit : Piece

EAN : 6418074035639

SSTL number : 1722334

Electric No. Denmark : 8213001160

Electric No. Sweden : 1458377

ETIM : EC002620

Ingress Protection : IP67

Height (mm) : 61

Width (mm) : 61

Depth (mm) : 35

Height (inch) : 2.4

Width (inch) : 2.4

Depth (inch) : 1.38

Material : EPDM

Ingress Protection (EN 60529): IP67

Flammability Rating : UL 94 HB

fem_cr.jpg Download

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

FEM-C 27-35

Fibox
3545095_FEM-C_27-35_cable_gland_1_72dpi.jpg

Sample image

Order symbol : FEM-C 27-35

Product nr : 3545095

Description : Chloroprene Cable gland M50

Remarks : for cable 27-35 mm

EAN : 6418074035639

El. number :

  • Finland : 1722334
  • Denmark : 8213001160
  • Sweden : 1458377
fem_cr
Dimensions : Height Width Depth
mm : 61 61 35
inch : 2.4 2.4 1.38
Materials :
Material : EPDM
Ratings :
Ingress protection (EN 60529): IP67;
electrical_insulation : Not insulated
UV resistance : -
Flammability Rating : UL 94 HB

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...