Cable management / Membrane cable glands / FEM-C 19-28
FEM-C 19-28 3545094
Dimensions 49 x 49 x 30
Dimensions 1.93 x 1.93 x 1.18
- IP67
Technical data
Product nr : 3545094
Description : Chloroprene Cable gland M40
Remarks : for cable 19-28 mm
Package : 25
Unit : Piece
EAN : 6418074035622
SSTL number : 1722332
Electric No. Denmark : 8213001157
Electric No. Sweden : 1458376
Electric No. Norway : 2506104
ETIM : EC002620
Height (mm) : 49
Width (mm) : 49
Depth (mm) : 30
Height (inch) : 1.93
Width (inch) : 1.93
Depth (inch) : 1.18
Material : EPDM
Ingress Protection (EN 60529): IP67
Flammability Rating : UL 94 HB
Cable management / Membrane cable glands / FEM-C 19-28
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
FEM-C 19-28
Sample image
Order symbol : FEM-C 19-28
Product nr : 3545094
Description : Chloroprene Cable gland M40
Remarks : for cable 19-28 mm
EAN : 6418074035622
El. number :
- Finland : 1722332
- Denmark : 8213001157
- Sweden : 1458376
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 49 | 49 | 30 |
| inch : | 1.93 | 1.93 | 1.18 |
| Materials : | |
|---|---|
| Material : | EPDM |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP67; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )