Description : Chloroprene Cable gland M16
Remarks : for cable 5-9 mm
Package : 50
Unit : Piece
EAN : 6418074035578
SSTL number : 1722323
Electric No. Denmark : 8213001102
Electric No. Sweden : 1458371
ETIM : EC002620
Ingress Protection : IP67
Height (mm) : 21
Width (mm) : 21
Depth (mm) : 18
Height (inch) : 0.83
Width (inch) : 0.83
Depth (inch) : 0.71
Material : EPDM
Ingress Protection (EN 60529): IP67
Flammability Rating : UL 94 HB
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
FEM-C 5-9
Sample image
Order symbol : FEM-C 5-9
Product nr : 3545089
Description : Chloroprene Cable gland M16
Remarks : for cable 5-9 mm
EAN : 6418074035578
El. number :
- Finland : 1722323
- Denmark : 8213001102
- Sweden : 1458371
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 21 | 21 | 18 |
| inch : | 0.83 | 0.83 | 0.71 |
| Materials : | |
|---|---|
| Material : | EPDM |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP67; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...