Description : Holder for fan
Remarks : incl. screws
Package : 10
Unit : Piece
EAN : 6418074031761
SSTL number : 3424956
Electric No. Denmark : 8212008766
Electric No. Sweden : 2507780
ETIM : EC000211
Ingress Protection : IP34
Height (mm) : 70
Width (mm) : 50
Depth (mm) : 20
Height (inch) : 2.76
Width (inch) : 1.97
Depth (inch) : 0.79
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP34
CAD Drawings
- 3540859_FIBOX_MB10859.step
Please note, that we need you permission in order for you to view the CAD files.
MB 10859 II
Sample image
Order symbol : MB 10859 II
Product nr : 3540859
Description : Holder for fan
Remarks : incl. screws
EAN : 6418074031761
El. number :
- Finland : 3424956
- Denmark : 8212008766
- Sweden : 2507780
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 70 | 50 | 20 |
| inch : | 2.76 | 1.97 | 0.79 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP34; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...