Description : Pressure equalizer plug
Remarks : RAL 7035, thread M12 x 1,5
Package : 100
Unit : Piece
EAN : 6418074091291
SSTL number : 1721450
Electric No. Denmark : 8212008821
Electric No. Sweden : 2507781
ETIM : EC011497
Ingress Protection : IP66 | IP67 | IP69K
Height (mm) : 18
Width (mm) : 20
Depth (mm) : 20
Height (inch) : 0.71
Width (inch) : 0.79
Depth (inch) : 0.79
Material : Polyamide
Gasket material : EPDM
Temperature °C : -20 … 100
Temperature °F : -2 … 212
Ingress Protection (EN 60529): IP66IP67IP69K
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
CAD Drawings
- FIBOX_MB10894_pressure stabilizer.dwg
- FIBOX_MB10894_pressure stabilizer.dxf
- FIBOX_MB10894_pressure stabilizer.x_t
- FIBOX_MB10894_pressure stabilizer.zip
Please note, that we need you permission in order for you to view the CAD files.
GVPPA M12L
Sample image
Order symbol : GVPPA M12L
Product nr : 7016700
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M12 x 1,5
EAN : 6418074091291
El. number :
- Finland : 1721450
- Denmark : 8212008821
- Sweden : 2507781
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 18 | 20 | 20 |
| inch : | 0.71 | 0.79 | 0.79 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Gasket material : | EPDM |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -20 … 100 |
| Temperature °F (continuous) : | -2 … 212 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; IP69K; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...