Description : Window for 6 modules
Remarks : Clear cover
Package : 10
Unit : Piece
EAN : 6418074035509
SSTL number : 3420135
Electric No. Denmark : 8212008054
Electric No. Sweden : 2539775
ETIM : EC002527
Ingress Protection : IP65 | IK08
Height (mm) : 130
Width (mm) : 77
Depth (mm) : 25
Height (inch) : 5.12
Width (inch) : 3.03
Depth (inch) : 0.98
Material : Polycarbonate
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V2
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- FIBOX_L06.dwg
- FIBOX_L06.dxf
- FIBOX_L06.step
- FIBOX_L06.x_t
- FIBOX_L06.zip
Please note, that we need you permission in order for you to view the CAD files.
L 06
Sample image
Order symbol : L 06
Product nr : 3730662
Description : Window for 6 modules
Remarks : Clear cover
EAN : 6418074035509
El. number :
- Finland : 3420135
- Denmark : 8212008054
- Sweden : 2539775
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 130 | 77 | 25 |
| inch : | 5.12 | 3.03 | 0.98 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | EPDM |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V2 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...