Description : Window for 12 modules
Remarks : Smoked transparent cover
Package : 10
Unit : Piece
EAN : 6418074036841
SSTL number : 3422652
Electric No. Denmark : 8212051221
Electric No. Sweden : 2539787
ETIM : EC002527
Ingress Protection : IP65 | IK08
Height (mm) : 248
Width (mm) : 128
Depth (mm) : 53
Height (inch) : 9.76
Width (inch) : 5.04
Depth (inch) : 2.09
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- Fibox_L12II.dwg
- Fibox_L12II.dxf
- Fibox_L12II.step
- Fibox_L12II.x_t
- Fibox_L12II.zip
Please note, that we need you permission in order for you to view the CAD files.
L 12 II
Sample image
Order symbol : L 12 II
Product nr : 3730775
Description : Window for 12 modules
Remarks : Smoked transparent cover
EAN : 6418074036841
El. number :
- Finland : 3422652
- Denmark : 8212051221
- Sweden : 2539787
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 248 | 128 | 53 |
| inch : | 9.76 | 5.04 | 2.09 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...