Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 507030 / 8120151
ARCA 507030W main image
ARCA 507030W main image
ARCA 507030W main image
ARCA 507030W thumb 1
ARCA 507030W thumb 2
ARCA 507030W thumb 3

ARCA 507030W

8120151

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 500 x 700 x 300

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the short side

Package : 1

Unit : Piece

EAN : 6418074086068

SSTL number : 3424070

Electric No. Denmark : 8212095465

Electric No. Sweden : 2500153

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 500

Width (mm) : 700

Depth (mm) : 300

Height (inch) : 27.56

Width (inch) : 19.69

Depth (inch) : 12.2

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 87.984

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

ARCA5070.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • FCX_705025_B.dwg
  • FCX_705025_B.dxf
  • FCX_705025_B.x_t
  • FCX_705025_B.zip
  • ARCA 507005W Cover.dwg
  • ARCA 507005W Cover.dxf
  • ARCA 507005W Cover.x_t
  • ARCA 507005W Cover.zip
  • 8120151_FIBOX_ARCA_IEC_507030W.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 507030W 8120151 Accessories

MPX ARCA 7050
Cabinets

MPX ARCA 7050

8120748

Mounting plate (630x430 mm)
PMK ARCA 70
Cabinets

PMK ARCA 70

8120845

PoleMounting kit, for pole ⌀100-300mm
RCS ARCA 5070
Cabinets

RCS ARCA 5070

8120947

Rain canopy set for size 5070
DSP ARCA RM
Cabinets

DSP ARCA RM

8120965

Door stopper ARCA, right, midsize 5070-8060
DRS ARCA 507030
Cabinets

DRS ARCA 507030

8120790

DIN rail frame set
IDS ARCA 5070
Cabinets

IDS ARCA 5070

8120914

Inner door set
DSP ARCA LM
Cabinets

DSP ARCA LM

8120964

Door stopper ARCA, left, midsize 5070-8060
MPS ARCA 7050
Cabinets

MPS ARCA 7050

8120738

Mounting plate (630x430x2 mm)
MPMP ARCA 7050
Cabinets

MPMP ARCA 7050

8120927

Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
MPP ARCA 5070
Cabinets

MPP ARCA 5070

8120934

Mounting plate perforated (630x430x2 mm - 26x11 mm)

ARCA 507030W

Fibox
8120151_ARCA_507030_W_2_72dpi

Sample image

Order symbol : ARCA 507030W

Product nr : 8120151

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the short side

EAN : 6418074086068

El. number :

  • Finland : 3424070
  • Denmark : 8212095465
  • Sweden : 2500153

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA5070
Dimensions : Height Width Depth
mm : 500 700 300
inch : 27.56 19.69 12.2
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MPX ARCA 7050 Mounting plate (630x430 mm)
(630 x 430 x 5)
PMK ARCA 70 PoleMounting kit, for pole ⌀100-300mm
(685 x 485 x 35)
RCS ARCA 5070 Rain canopy set for size 5070
(50 x 700 x 20)
DSP ARCA RM Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16)
DRS ARCA 507030 DIN rail frame set
(685 x 485 x 35)
IDS ARCA 5070 Inner door set
DSP ARCA LM Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16)
MPS ARCA 7050 Mounting plate (630x430x2 mm)
(630 x 430 x 2)
MPMP ARCA 7050 Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
(630 x 430 x 2)
MPP ARCA 5070 Mounting plate perforated (630x430x2 mm - 26x11 mm)
(430 x 630 x 2)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox