ARCA 507030
8120031
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 500 x 700 x 300
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074086006
SSTL number : 3424062
Electric No. Denmark : 8212095384
Electric No. Sweden : 2500119
ETIM : EC000261
Ingress Protection : IP66 | IK10
Height (mm) : 500
Width (mm) : 700
Depth (mm) : 300
Height (inch) : 19.69
Width (inch) : 27.56
Depth (inch) : 11.81
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
CAD Drawings
- FCX_705005_C.dwg
- FCX_705005_C.dxf
- FCX_705005_C.x_t
- FCX_705005_C.zip
- FCX_705025_B.dwg
- FCX_705025_B.dxf
- FCX_705025_B.x_t
- FCX_705025_B.zip
- 8120031_FIBOX_ARCA_IEC_507030.step
Please note, that we need you permission in order for you to view the CAD files.
ARCA 507030 8120031 Accessories
ARCA 507030
Sample image
Order symbol : ARCA 507030
Product nr : 8120031
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the short side
EAN : 6418074086006
El. number :
- Finland : 3424062
- Denmark : 8212095384
- Sweden : 2500119
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 500 | 700 | 300 |
| inch : | 19.69 | 27.56 | 11.81 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPX ARCA 7050 |
Mounting plate (630x430 mm)
(630 x 430 x 5) |
| PMK ARCA 70 |
PoleMounting kit, for pole ⌀100-300mm
(685 x 485 x 35) |
| RCS ARCA 5070 |
Rain canopy set for size 5070
(50 x 700 x 20) |
| DSP ARCA RM |
Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16) |
| DRS ARCA 507030 |
DIN rail frame set
(685 x 485 x 35) |
| IDS ARCA 5070 | Inner door set |
| DSP ARCA LM |
Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16) |
| MPS ARCA 7050 |
Mounting plate (630x430x2 mm)
(630 x 430 x 2) |
| MPMP ARCA 7050 |
Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
(630 x 430 x 2) |
| MPP ARCA 5070 |
Mounting plate perforated (630x430x2 mm - 26x11 mm)
(430 x 630 x 2) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...