Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For size 500x700x300
Package : 1
Unit : Piece
EAN : 6418074083258
SSTL number : 3424036
Electric No. Denmark : 8212052437
Electric No. Sweden : 2500213
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 26.97
Width (inch) : 19.09
Depth (inch) : 1.38
Material : Stainless steel
CAD Drawings
- 8120845_FIBOX_PMK_ARCA_70.dxf
- 8120845_FIBOX_ARCA_IEC_PMK_ARCA_70.step
- 8120845_FIBOX_PMK_ARCA_70.dwg
- 8120845_FIBOX_PMK_ARCA_70.step
Please note, that we need you permission in order for you to view the CAD files.
PMK ARCA 70
Sample image
Order symbol : PMK ARCA 70
Product nr : 8120845
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For size 500x700x300
EAN : 6418074083258
El. number :
- Finland : 3424036
- Denmark : 8212052437
- Sweden : 2500213
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 685 | 485 | 35 |
| inch : | 26.97 | 19.09 | 1.38 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...