Description : Mounting plate perforated (730x530x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 800x600x300
Package : 1
Unit : Piece
EAN : 6418074082800
SSTL number : 3423847
Electric No. Denmark : 8212051470
ETIM : EC000213
Height (mm) : 730
Width (mm) : 530
Depth (mm) : 2
Height (inch) : 28.74
Width (inch) : 20.87
Depth (inch) : 0.08
Material : Galvanized steel
CAD Drawings
- 8120759_FIBOX_ARCA_IEC_MPP_ARCA_8060.step
Please note, that we need you permission in order for you to view the CAD files.
MPP ARCA 8060
Sample image
Order symbol : MPP ARCA 8060
Product nr : 8120759
Description : Mounting plate perforated (730x530x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 800x600x300
EAN : 6418074082800
El. number :
- Finland : 3423847
- Denmark : 8212051470
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 730 | 530 | 2 |
| inch : | 28.74 | 20.87 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...